Security & Sound Cable, Riser-CMR, 8-18 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PO - Polyolefin | 0.009 in (0.23 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green, Brown, Blue, Orange, Yellow |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.241 in (6.12 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.241 in (6.12 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 6.5 Ohm/1000ft | 21.5 pF/ft (70.5 pF/m) | 9.8 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.4 in (61 mm) | 2.4 in (61 mm) |
| Max. Pull Tension: | 179.2 lbs (81.28 kg) |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6306UE |
| Update and Revision: | Revision Number: 0.431 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5306UE 0081000 | Gray | 612825159995 | C |
| 5306UE 008500 | Gray | 612825336945 |
| Footnote: | C - CRATE REEL PUT-UP. |