(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 8 |
Conductor Count: | 8 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.008 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | White |
4 | Green |
5 | Brown |
6 | Blue |
7 | Orange |
8 | Yellow |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x32 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.245 in | 0.018 in | Yes |
Lay Direction | Twists |
---|---|
Left Hand | 3.2 twist/ft |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
6.5 Ohm/1000ft | 15.25 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
27 pF/ft | 48.5 pF/ft |
Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. SRL (Structural Return Loss) | Min. TCL [dB] |
---|---|---|---|---|
26 dB | ||||
26 dB | 26 dB | |||
26 dB | ||||
26 dB | ||||
26 dB | ||||
26 dB/100m | ||||
26 dB | ||||
26 dB | ||||
26 dB | ||||
26 dB |
Element | Max. Recommended Current [A] |
---|---|
10C Temperature Rise | 3.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 56 lbs/1000ft |
Max. Pull Tension: | 193.2 lbs |
Min Bend Radius During Installation: | 26 in |
Min Bend Radius/Minor Axis: | 2.5 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
CPR Euroclass: | Eca |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Riser |
CSA Flammability: | FT4 |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 6306FE |
Item # | Color | UPC |
---|---|---|
5306FE 0081000 | Gray | 612825336938 |
5306FE 008500 | Gray | 612825159971 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.243 Revision Date: 09-30-2020 |