Fire Alarm Cable, Riser-FPLR, 6-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 6 |
| Conductor Count: | 6 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.008 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Brown |
| 4 | Blue |
| 5 | Orange |
| 6 | Yellow |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.22 in | 0.017 in | Yes |
| Twists |
|---|
| 3.4 twist/ft |
| Nominal Conductor DCR |
|---|
| 6.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 20.25 pF/ft |
| Max. Recommended Current [A] |
|---|
| 5.6 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 134.5 lbs |
| Minimum Minor Axis Bend Radius: | 2.25 in |
| NEC Articles: | Article 760 |
| NEC/(UL) Compliance: | FPLR |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1666 Riser |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum Number: | 6304UL |
| Item # | Color | UPC |
|---|---|---|
| 5304UL 002U1000 | Red | 612825159919 |
| Update and Revision: | Revision Number: 0.175 Revision Date: 05-05-2023 |