Product Hierarchy
Product Hierarchy

5304U1 - Security & Sound, #18-6c, TC, CMG-FPL-PLTC, Water-Blocked




Security & Sound Cable, Rated-CMG-FPL-PLTC, 6-18 AWG stranded tinned copper conductors with PVC insulation, Waterblocking tape, PVC jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)6187x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.04 in (1.0 mm)Black, Red, White, Green, Brown, Blue
Waterblocking: Waterblock Tape
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Waterblocking TapePVC - Polyvinyl Chloride0.042 in (1.1 mm)0.316 in (8.03 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.92 Ohm/1000ft (22.7 Ohm/km)30 pF/ft (98 pF/m)3.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To +105°C
Bend Radius
Stationary Min.Installation Min.
3.16 in (80.3 mm)3.16 in (80.3 mm)
Max. Pull Tension: 134.4 lbs (60.96 kg)
Bulk Cable Weight: 60 lbs/1000ft (89 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor - Water Exposure, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Flammability / Reaction to Fire: UL1685 FT4 loading, FT4, IEEE 1202 Vertical Tray Flame Test
NEC / UL Compliance: Article 725, Article 760, Article 800, CMG, FPL, PLTC
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-20
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.301 Revision Date: 08-25-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
5304U1 0101000BlackReel1,000 ft
Date: 2019-06-20
No accessories are available for this product