Product Hierarchy
Product Hierarchy

5304FE - Security & Sound, #18-6c, BC, Shielded, CMR




Security & Sound Cable, Riser-CMR, 6-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)618 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PO - Polyolefin0.009 in (0.23 mm)0.062 in (1.6 mm)Black, Red, White, Green, Brown, Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.224 in (5.69 mm)Yes
Overall Cable Diameter (Nominal): 0.224 in (5.69 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)6.5 Ohm/1000ft27 pF/ft (89 pF/m)48.5 pF/ft (159 pF/m)9.8 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.2 in (56 mm)2.2 in (56 mm)
Max. Pull Tension: 143.5 lbs (65.09 kg)
Bulk Cable Weight: 43 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6304FE

History

Update and Revision: Revision Number: 0.474 Revision Date: 05-11-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5304FE 0081000Gray612825336884C
5304FE 008500Gray612825159889C
5304FE 008U500Gray612825159872
5304FE.00305GrayReel305 m8719605008305
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product