Security & Sound Cable, Rated-CMG-FPL-PLTC, 6-18 AWG stranded tinned copper conductors with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 18 | 7x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.04 in (1.0 mm) | Black, Red, White, Green, Brown, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.319 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 6.92 Ohm/1000ft | 30 pF/ft (98 pF/m) | 54 pF/ft (180 pF/m) | 3.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 7.2 Ohm/1000ft (24 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.19 in (81.0 mm) | 3.19 in |
| Max. Pull Tension: | 148.4 lbs (67.31 kg) |
| Bulk Cable Weight: | 64 lbs/1000ft |
| Environmental Suitability: | Outdoor - Water Exposure, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 FT4 loading, FT4, IEEE 1202 Vertical Tray Flame Test |
| NEC / UL Compliance: | Article 725, Article 760, Article 800, CMG, FPL, PLTC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-05-03 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.74 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 5304F1 0101000 | Black | Reel | 1,000 ft |