Product Hierarchy
Product Hierarchy

5303UE - Security & Sound, #18-5c, BC, CMR




Security & Sound Cable, Riser-CMR, 5-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)5187x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.008 in (0.20 mm)0.062 in (1.6 mm)Black, Red, White, Green, Brown
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.201 in (5.11 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.79 Ohm/1000ft22 pF/ft (72 pF/m)4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.01 in (51.1 mm)2.01 in (51.1 mm)
Max. Pull Tension: 112 lbs (50.8 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6303UE

History

Update and Revision: Revision Number: 0.415 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
5303UE 0081000Gray612825336877C
5303UE 008U1000Gray612825159841
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product