(12395)Indoor Fiber Cable
(1432)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(693)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3232)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(928)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1066)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(477)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Commercial Audio Cable, 4 Conductor 18 AWG highly flexible stranded (42x34) bare copper conductors with PVC insulation, CM, PVC jacket with ripcord.
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 AWG | 42x34 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.077 in (2.0 mm) | Black, White, Red, Green |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.216 in | Yes |
Overall Cable Diameter (Nominal): | 0.216 in |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
6.27 Ohm/1000ft | 27 pF/ft (89 pF/m) | 4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.16 in (54.9 mm) | 2.16 in |
Max. Pull Tension: | 84 lbs (38 kg) |
Bulk Cable Weight: | 34 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
Flammability / Reaction to Fire: | UL1685 UL Loading |
NEC / UL Compliance: | Article 800, CM |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.354 Revision Date: 12-20-2022 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
5302UP 010500 | Black | Reel | 500 ft | 612825159766 |
5302UP 010U500 | Black | UnReel | 500 ft | 612825159674 |
5302UP D15500 | Blue | Reel | 500 ft | 612825159667 |
5302UP D151000 | Blue | Reel | 1,000 ft | 612825159681 |
5302UP D15U1000 | Blue | UnReel | 1,000 ft | 612825160304 |
5302UP 0081000 | Gray | Reel | 1,000 ft | 612825159742 |
5302UP 005500 | Green, Dark | Reel | 500 ft | 612825159698 |
5302UP 005U500 | Green, Dark | UnReel | 500 ft | 612825159735 |
5302UP 0051000 | Green, Dark | Reel | 1,000 ft | 612825159728 |
5302UP 005U1000 | Green, Dark | UnReel | 1,000 ft | 612825159704 |
5302UP 009500 | White | Reel | 500 ft | 612825159773 |
5302UP 0091000 | White | Reel | 1,000 ft | 612825159759 |