Product Hierarchy
Product Hierarchy

5302UE - Security & Sound, #18-4c, BC, CMR




Security & Sound Cable, Riser-CMR, 4-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)4187x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.008 in (0.20 mm)0.062 in (1.6 mm)Black, Red, White, Green
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.184 in (4.67 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.79 Ohm/1000ft22 pF/ft (72 pF/m)4 Amps per Conductor at 25ºC (10°C Temperature Rise)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.84 in (46.7 mm)1.84 in (46.7 mm)
Max. Pull Tension: 90 lbs (41 kg)
Bulk Cable Weight: 35 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6302UE

History

Update and Revision: Revision Number: 0.441 Revision Date: 04-03-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5302UE.00152ChromeReel152 m8719605008268
5302UE.00305ChromeReel305 m8719605008275
5302UE.00U305ChromeReel305 m8719605008282
5302UE 0081000Gray612825336853C
5302UE 008500Gray612825336860
5302UE 008C250Gray
5302UE 008U1000Gray612825159612
5302UE 008U500Gray612825159629
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product