Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Security & Sound Cable, Riser-CMR, 4-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Conductor(s) | 4 | 18 | 7x26 | BC - Bare Copper | 
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|
| PP - Polypropylene | 0.008 in (0.20 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green | 
| Material | Nom. Thickness | Nom. Diameter | Ripcord | 
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.184 in (4.67 mm) | Yes | 
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current | 
|---|---|---|
| 6.79 Ohm/1000ft | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC (10°C Temperature Rise) | 
| UL Voltage Rating | 
|---|
| 300 V | 
| UL Temperature | Operating | 
|---|---|
| 75°C | -20°C To +75°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 1.84 in (46.7 mm) | 1.84 in (46.7 mm) | 
| Max. Pull Tension: | 90 lbs (41 kg) | 
| Bulk Cable Weight: | 35 lbs/1000ft | 
| Environmental Suitability: | Indoor, Outdoor | 
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEC 60332-1-2 | 
| CPR Compliance: | CPR Euroclass: Eca | 
| NEC / UL Compliance: | Article 800, CMR | 
| CEC / C(UL) Compliance: | CMG | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| UK Regulation Compliance: | UKCA Mark | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Plenum Number: | 6302UE | 
| Update and Revision: | Revision Number: 0.442 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote | 
|---|---|---|---|---|---|
| 5302UE.00152 | Chrome | Reel | 152 m | 8719605008268 | |
| 5302UE.00305 | Chrome | Reel | 305 m | 8719605008275 | |
| 5302UE.00U305 | Chrome | Reel | 305 m | 8719605008282 | |
| 5302UE 0081000 | Gray | 612825336853 | C | ||
| 5302UE 008500 | Gray | 612825336860 | |||
| 5302UE 008C250 | Gray | ||||
| 5302UE 008U1000 | Gray | 612825159612 | |||
| 5302UE 008U500 | Gray | 612825159629 | 
| Footnote: | C - CRATE REEL PUT-UP. |