Product Hierarchy
Product Hierarchy

5302U2 - Security & Sound, #18-4c BC, CL3, FPL, PLTC, Water-Blocked Direct Burial


Security & Sound Cable, Rated-CL3, 4-18 AWG PVC-Nylon insulation, Waterblocking tape, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Direct Burial

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWG7x26BC - Bare Copper
Insulation
MaterialNom. ThicknessColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon.020 in (0.51 mm)Black, Red, Blue, Brown
Outer Shield
MaterialNotes
Unshielded100% Waterblocking Tape
Waterblocking: Waterblock Tape
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Waterblocking TapePVC - Polyvinyl Chloride.040 in (1.0 mm).327 in (8.31 mm)Yes
Overall Cable Diameter (Nominal): .327 in (8.31 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-Cond
6.2 Ohm/1000ft (20 Ohm/km)25 pF/ft (82 pF/m)
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-20°C To +90°C
Bend Radius
Stationary Min.
2.95 in (74.9 mm)
Max. Pull Tension: 98 lbs (44 kg)
Bulk Cable Weight: 56 lbs (25 kg)

Standards and Compliance

Environmental Suitability: Outdoor - Direct Burial, Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, CL3, FPL, PLTC
CEC / C(UL) Compliance: CL3
TIA/EIA Compliance: TIA455-82 Water Penetration Test
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.4 Revision Date: 07-10-2025
Date: 2025-07-08
No accessories are available for this product