(10)Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 | 7x26 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in | Black, White, Red, Green |
Waterblocking: | Waterblock Tape |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.042 in | 0.309 in |
Cable Diameter (Nominal): | 0.309 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 5.9 Ohm/1000ft | 30 pF/ft | 7.2 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (CMG, FPL, PLTC-ER) |
UL Rating | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
3.125 in | 3.1 in |
Max. Pull Tension: | 89 lbs |
Bulk Cable Weight: | 40 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
Flammability / Fire Resistance: | UL1685 (FT4 Loading), FT4, 1202 |
NEC / UL Compliance: | Article 725, Article 760, Article 800, CMG, FPL, PLTC-ER |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.256 Revision Date: 09-30-2020 |