(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 4 |
Conductor Count: | 4 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.008 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Brown |
4 | Blue |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | Solid |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.188 in | 0.017 in | Yes |
Twists |
---|
4.8 twist/ft |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
6.5 Ohm/1000ft | 16 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
27 pF/ft | 48.5 pF/ft |
Max. Recommended Current [A] |
---|
6.4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 30 lbs/1000ft |
Max. Pull Tension: | 89.5 lbs |
Min Bend Radius/Minor Axis: | 1.875 in |
NEC Articles: | Article 760 |
NEC/(UL) Compliance: | FPLR |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2009-10-01 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1666 Riser |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 6302FL |
Item # | Color | UPC |
---|---|---|
5302FL 002U1000 | Red | 612825159568 |
Update and Revision: | Revision Number: 0.234 Revision Date: 09-30-2020 |