Product Hierarchy
Product Hierarchy

5302FE - Security & Sound, #18-4c, BC, Shielded, CMR




Security & Sound Cable, Riser-CMR, 4-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PO - Polyolefin0.009 in (0.23 mm)0.062 in (1.6 mm)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.188 in (4.78 mm)Yes
Overall Cable Diameter (Nominal): 0.188 in (4.78 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)6.5 Ohm/1000ft27 pF/ft (89 pF/m)48.5 pF/ft (159 pF/m)4 Amps per conductor @ 25°C
Nom Outer Shield DCR: 7.2 Ohm/1000ft (24 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.9 in (48 mm)1.9 in (48 mm)
Max. Pull Tension: 104 lbs (47.2 kg)
Bulk Cable Weight: 31 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6302FE

History

Update and Revision: Revision Number: 0.453 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5302FE.00152ChromeReel152 m8719605008220
5302FE.00305ChromeReel305 m8719605008237
5302FE.00U305ChromeUnReel305 m8719605008244
5302FE.K0305ChromeReel305 m8719605008251
5302FE 0081000Gray612825336846C
5302FE 008500Gray612825159551
5302FE 008C250Gray
5302FE 008U1000Gray612825159537
5302FE 008U500Gray612825159544
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product