(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Security & Sound Cable, Rated-CMG-FPL-PLTC, 4-18 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.066 in (1.7 mm) | Black, White, Red, Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Waterblocking: | Waterblock Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.259 in (6.58 mm) |
| Overall Cable Diameter (Nominal): | 0.259 in (6.58 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|---|
| Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 40 pF/ft (130 pF/m) |
| Nom Outer Shield DCR: | 15.25 Ohm/1000ft (50.03 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, FPL, PLTC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 2.6 in (66 mm) |
| Max. Pull Tension: | 102 lbs (46.3 kg) |
| Bulk Cable Weight: | 45 lbs/1000ft (67 kg/km) |
| Environmental Suitability: | Water Exposure/Below-Grade Conduit, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 760, Article 800, CMG, FPL, PLTC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.596 Revision Date: 02-03-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 5302F1 0101000 | Black | Reel | 1,000 ft | 612825159599 | C |
| 5302F1 0021000 | Red | Reel | 1,000 ft | 612825159582 | C |
| Footnote: | C - CRATE REEL PUT-UP. |