Security & Commercial Audio Cable, 3 Conductor 18 AWG stranded (7x26) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 18 | 7x26 | TC - Tinned Copper | .048 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.062 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | White |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .167 in |
| Nominal Conductor DCR |
|---|
| 6.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 22 pF/ft |
| Max. Recommended Current [A] |
|---|
| 4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -5°C To +75°C |
| Bulk Cable Weight: | 23 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 54 lbs |
| Minimum Minor Axis Bend Radius: | 1.7 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Riser |
| Plenum (Y/N): | N |
| Plenum Number: | 6301UH |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 5301UH 0081000 | Gray | Reel | 1,000 ft | 612825159506 |
| Notes: | Ripcord under jacket |
| Update and Revision: | Revision Number: 0.60 Revision Date: 02-03-2025 |