Product Hierarchy
Product Hierarchy

5301UE - Security & Sound, 3 Conductor 18 AWG, BC, CMR




Security & Commercial Audio Cable, Riser-CMR, 3-18 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Addressable Fire Systems, Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)318 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PO - Polyolefin0.009 in (0.23 mm)0.062 in (1.6 mm)Black, Red, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.167 in (4.24 mm)Yes
Overall Cable Diameter (Nominal): 0.167 in (4.24 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)6.5 Ohm/1000ft (21 Ohm/km)20.25 pF/ft (66.44 pF/m)5 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.7 in (43 mm)1.7 in (43 mm)
Max. Pull Tension: 67 lbs (30 kg)
Bulk Cable Weight: 22 lbs/1000ft (33 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6301UE

History

Update and Revision: Revision Number: 0.645 Revision Date: 06-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5301UE.00305ChromeReel305 m8719605171863
5301UE 008500GrayReel500 ft612825159476
5301UE 0081000GrayReel1,000 ft612825159490C
5301UE 008U1000GrayUnReel1,000 ft612825423614
5301UE 008Z1000GrayReelTuff Box1,000 ft612825159513
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product