Product Hierarchy
Product Hierarchy

5301FH - Security & Sound, 3 Conductor 18 AWG, TC, CMR

Security & Commercial Audio Cable, 3 Conductor 18 AWG stranded (7x26) tinned copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord, Riser rated.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
187x26TC - Tinned Copper.048 in3
Conductor Count: 3
Insulation
MaterialNominal Diameter
PP - Polypropylene.062 in
Color Chart
NumberColor
1Black
2Red
3White
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper0.020 in24
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.171 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
6.5 Ohm/1000ft16.9 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
36 pF/ft64.75 pF/ft
Current
Max. Recommended Current [A]
5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temperature Rating: 75°C
Operating Temperature Range: -5°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 26 lbs/1000ft
Maximum Recommended Pulling Tension: 58 lbs
Minimum Minor Axis Bend Radius: 1.7 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: Yes

Suitability

Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Riser

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 6301FH

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
5301FH 0081000GrayReel1,000 ft612825159469

Product Notes

Notes: Ripcord under jacket

History

Update and Revision: Revision Number: 0.57 Revision Date: 02-03-2025
No accessories are available for this product