Product Hierarchy
Product Hierarchy

5300UP - Audio Cable, 2 Conductor 18 AWG, BC, Unshielded, CM




Commercial Audio Cable, Rated-CM, 2-18 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG42x34BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.077 in (2.0 mm)Black, White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.184 inYes
Overall Cable Diameter (Nominal): 0.184 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
6.27 Ohm/1000ft27 pF/ft (89 pF/m)0.17 µH/ft (0.56 µH/m)5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.84 in (46.7 mm)1.84 in
Max. Pull Tension: 42 lbs (19 kg)
Bulk Cable Weight: 18 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.428 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5300UP 0101000BlackReel1,000 ft612825421573C
5300UP D151000BlueReel1,000 ft612825159339
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product