(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 2 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.008 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
Material |
---|
No Shield |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.017 in |
Nominal Conductor DCR |
---|
6.5 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
21.5 pF/ft |
Nominal Inductance |
---|
0.145 µH/ft |
Max. Recommended Current [A] |
---|
5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 15 lbs/1000ft |
Max. Pull Tension: | 45 lbs |
Min Bend Radius/Minor Axis: | 1.75 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | N |
Plenum Number: | 6300UH |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
5300UH 0101000 | Black | Reel | 1,000 ft | 612825159278 |
5300UH 010U1000 | Black | UnReel | 1,000 ft | 612825421559 |
5300UH 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825159360 |
5300UH 0081000 | Gray | Reel | 1,000 ft | 612825159247 |
5300UH 008U1000 | Gray | UnReel | 1,000 ft | 612825159261 |
5300UH 009U1000 | White | UnReel | 1,000 ft | 612825159285 |
Update and Revision: | Revision Number: 0.154 Revision Date: 06-24-2020 |