Product Hierarchy
Product Hierarchy

5300FH - Security & Sound, 2 Conductor 18 AWG, TC, Shielded, Riser


Security & Commercial Audio Cable, 2 Conductor 18 AWG stranded (7x26) tinned copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.062 in (1.6 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.162 in
Overall Cable Diameter (Nominal): 0.162 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
6.5 Ohm/1000ft53 pF/ft (170 pF/m)95.5 pF/ft (313 pF/m)0.145 µH/ft (0.476 µH/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 16.25 Ohm/1000ft (53.31 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.62 in (41.1 mm)1.62 in
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 18 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6300FH

History

Update and Revision: Revision Number: 0.171 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
5300FH 0101000BlackReel1,000 ft612825159100
5300FH 008500GrayReel500 ft612825159001
5300FH 008U500GrayUnReel500 ft612825159049
5300FH 0081000GrayReel1,000 ft612825159032
5300FH 008U1000GrayUnReel1,000 ft612825159018
Date: 2005-04-01
No accessories are available for this product