PTZ (Control + Power) Cable, Riser-CMR, Cat5e 4-24 AWG solid bare copper data pairs with polyolefin insulation, 2-16 AWG stranded bare copper conductors with PVC insulation, Siamese PVC jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), UTP-CCTV |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Pairs |
|---|---|---|---|---|---|---|
| Cat 5e Pair | 24 | Solid | BC - Bare Copper | 0.021 in | 4 | |
| Conductor(s) | 16 | 19x29 | BC - Bare Copper | 0.059 in | 2 |
| Conductor Count: | 10 |
| Total Number of Pairs: | 4 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Cat 5e Pair | PO - Polyolefin | 0.041 in | 0.009 in |
| Conductor(s) | PO - Polyolefin | 0.101 in | 0.008 in |
| Number | Color |
|---|---|
| Cat 5e Pair1 | Blue & White/Blue |
| Cat 5e Pair2 | Orange & White/Orange |
| Cat 5e Pair3 | Green & White/Green |
| Cat 5e Pair4 | Brown & White/Brown |
| Pair1 |
| Color |
|---|
| Black & Red |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.190 x 0.408 in | 0.020 in |
| Element | Max. Conductor DCR | Max. DCR Unbalance | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
|---|---|---|---|---|
| Cat 5e Pair | 23.2 Ohm/1000ft | 5 % | 93.8 Ohm/km | 9.38 Ohm/1000ft |
| Pair1 | 14 Ohm/km | 14.8 Ohm/km |
| Element |
|---|
| Cat 5e Pair |
| Pair1 |
| Element | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|---|
| Cat 5e Pair | 45 ns/ft | 70 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|
| 1 MHz | 2 dB/100m | 62 dB | 60 dB | 61 dB | 20 dB | 100 ± 15% |
| 4 MHz | 4.1 dB/100m | 53 dB | 49 dB | 49 dB | 23 dB | 100 ± 15% |
| 8 MHz | 5.8 dB/100m | 48 dB | 43 dB | 43 dB | 24.5 dB | 100 ± 15% |
| 10 MHz | 6.5 dB/100m | 47 dB | 41 dB | 41 dB | 25 dB | 100 ± 15% |
| 16 MHz | 8.2 dB/100m | 44 dB | 36 dB | 37 dB | 25 dB | 100 ± 15% |
| 20 MHz | 9.3 dB/100m | 42 dB | 34 dB | 35 dB | 25 dB | 100 ± 15% |
| 25 MHz | 10.4 dB/100m | 41 dB | 31 dB | 33 dB | 24.3 dB | 100 ± 15% |
| 31.25 MHz | 11.7 dB/100m | 39 dB | 28 dB | 31 dB | 23.6 dB | 100 ± 15% |
| 62.5 MHz | 17 dB/100m | 35 dB | 19 dB | 24 dB | 21.3 dB | 100 ± 15% |
| 100 MHz | 22 dB/100m | 32 dB | 11 dB | 21 dB | 20.1 dB | 100 ± 15% |
| Element |
|---|
| Cat 5e Pair |
| Pair1 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Maximum DCR Unbalance for Pair @ 20°C: 5% |
| Installation Temperature Range: | 0°C To +75°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Separation Temp Range: | 0°C To +75°C |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 130 lbs |
| Minimum Bend Radius During Installation: | 4.08 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| ISO/IEC Compliance: | ISO/IEC 11801, Category 5e for data pairs |
| CPR Euroclass: | Eca |
| Data Category: | Category 5e |
| Other Standards: | ISO/IEC 11801, Category 5e |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL Flammability: | UL1666 Riser |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 6288US |
| Item # | Color | UPC |
|---|---|---|
| 5288US 0101000 | Black | 612825158905 |
| 5288US 0091000 | White | 612825158899 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Overall jacket sequentially marked. |
| Update and Revision: | Revision Number: 0.499 Revision Date: 04-02-2026 |