Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
PTZ (Control + Power) Cable, Riser-CMR, 2-23 AWG solid bare copper pairs with polyolefin insulation (Cat5e), 2-16 AWG stranded tinned copper conductors with polyolefin insulation, PVC jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom), UTP-CCTV |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Pairs |
|---|---|---|---|---|---|---|
| Cat 5e Pair | 23 | Solid | BC - Bare Copper | 0.023 in | 2 | |
| Pair1 | 16 | 19x29 | TC - Tinned Copper | 0.059 in | 2 |
| Conductor Count: | 6 |
| Total Number of Pairs: | 2 |
| Element | Material | Nominal Diameter |
|---|---|---|
| Cat 5e Pair | PO - Polyolefin | 0.04 in |
| Pair1 | PO - Polyolefin | 0.077 in |
| Number | Color |
|---|---|
| Cat 5e Pair1 | Blue and White/Blue |
| Cat 5e Pair2 | Orange and White/Orange |
| Pair1 | Black & Red |
| Element | Material |
|---|---|
| Cat 5e Pair | No Shield |
| Pair1 | No Shield |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.233 in | 0.019 in |
| Element | Max. Conductor DCR | Max. DCR Unbalance | Nominal Conductor DCR |
|---|---|---|---|
| Cat 5e Pair | 27.432 Ohm/1000ft | 5 % | 90 Ohm/km |
| Pair1 | 14.7 Ohm/km | 14.7 Ohm/km |
| Element | Max. Capacitance Unbalance | Nom. Capacitance Conductor to Conductor |
|---|---|---|
| Cat 5e Pair | 330 pF/ft | 15 pF/ft |
| Pair1 |
| Element | Max. Delay | Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|---|---|
| Cat 5e Pair | 45 ns/ft | 70 ns/100m | 45 ns/ft | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|
| 1 MHz | 2 dB/100m | 62 dB | 60 dB | 61 dB | 20 dB | 100 ± 15% |
| 4 MHz | 4.1 dB/100m | 53 dB | 49 dB | 49 dB | 23 dB | 100 ± 15% |
| 8 MHz | 5.8 dB/100m | 48 dB | 43 dB | 43 dB | 24.5 dB | 100 ± 15% |
| 10 MHz | 6.5 dB/100m | 47 dB | 41 dB | 41 dB | 25 dB | 100 ± 15% |
| 16 MHz | 8.2 dB/100m | 44 dB | 36 dB | 37 dB | 25 dB | 100 ± 15% |
| 20 MHz | 9.3 dB/100m | 42 dB | 34 dB | 35 dB | 25 dB | 100 ± 15% |
| 25 MHz | 10.4 dB/100m | 41 dB | 31 dB | 33 dB | 24.3 dB | 100 ± 15% |
| 31.25 MHz | 11.7 dB/100m | 39 dB | 28 dB | 31 dB | 23.6 dB | 100 ± 15% |
| 62.5 MHz | 17 dB/100m | 35 dB | 19 dB | 24 dB | 21.5 dB | 100 ± 15% |
| 100 MHz | 22 dB/100m | 32 dB | 11 dB | 21 dB | 20.1 dB | 100 ± 15% |
| Element |
|---|
| Cat 5e Pair |
| Pair1 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Max. Capacitance Unbalance for Pair: 330 pf/ft |
| Other Electrical Characteristic 2: | Maximum DCR Unbalance for Pair @ 20°C: 5% |
| Installation Temperature Range: | 0°C To +75°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Separation Temp Range: | 0°C To +75°C |
| Bulk Cable Weight: | 32 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 105 lbs |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| ISO/IEC Compliance: | ISO/IEC 11801, Category 5e for data pairs |
| CPR Euroclass: | Eca |
| Other Standards: | ISO/IEC 11801, Category 5e |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL Flammability: | UL1666 Riser |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 6284UE |
| Item # | Color | UPC |
|---|---|---|
| 5284UE 0101000 | Black | 612825158851 |
| 5284UE 0091000 | White | 612825158837 |
| 5284UE 009500 | White | 612825158844 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Overall jacket sequentially marked. |
| Update and Revision: | Revision Number: 0.425 Revision Date: 08-25-2025 |