Product Hierarchy
Product Hierarchy

5240U1 - Security & Sound, #16-2c, TC, CMG-FPL-PLTC, Water-Blocked




Security & Sound Cable, Rated-CMG-FPL-PLTC, 1-16 AWG stranded tinned copper pair with PVC insulation, Waterblocking tape, PVC jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG7x24TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.0915 in (2.32 mm)Black & Red
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.289 in (7.34 mm)
Overall Cable Diameter (Nominal): 0.289 in (7.34 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-Cond
Pair(s)4.4 Ohm/1000ft (14 Ohm/km)33 pF/ft (110 pF/m)
Voltage
UL Voltage Rating
300 V (CMG, FPL, PLTC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
2.9 in (74 mm)2.9 in (74 mm)
Max. Pull Tension: 71 lbs (32 kg)
Bulk Cable Weight: 38 lbs/1000ft (57 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, Article 800, CMG, FPL, PLTC-EC
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.598 Revision Date: 08-25-2026

Part Numbers

Variants
Item #ColorUPCFootnote
5240U1 0101000Black612825158721C
5240U1 0021000Red612825158714C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-11-08
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product