Security & Sound Cable, Rated-CMG-FPL-PLTC, 1-16 AWG stranded tinned copper pair with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.0775 in (1.97 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Waterblocking: | Waterblock Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.254 in (6.45 mm) |
| Overall Cable Diameter (Nominal): | 0.254 in (6.45 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|---|
| Pair(s) | 4.4 Ohm/1000ft (14 Ohm/km) | 76 pF/ft (250 pF/m) |
| Nom Outer Shield DCR: | 16.9 Ohm/1000ft (55.4 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, FPL, PLTC-ER) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.5 in (64 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 93 lbs (42 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft (51 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 |
| NEC / UL Compliance: | Article 725, Article 760, Article 800, CMG, FPL, PLTC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.599 Revision Date: 08-25-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5240F1 0021000 | Black | 612825158684 | C |
| 5240F1 0101000 | Black | 612825158691 | C |
| Footnote: | C - CRATE REEL PUT-UP. |