Fire Alarm Cable, Rated-NPLF, 4-16 AWG solid bare copper conductors with PVC/nylon insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| Size | Stranding | Material |
|---|---|---|
| 16 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | Black, Red, Brown, Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.315 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 3.93 Ohm/1000ft (12.9 Ohm/km) | 33 pF/ft (110 pF/m) | 59.3 pF/ft (195 pF/m) | 5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 15.25 Ohm/1000ft (50.03 Ohm/km) |
| UL Voltage Rating |
|---|
| 150 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Max. Pull Tension: | 138.8 lbs (62.96 kg) |
| Bulk Cable Weight: | 69.7 lbs/1000ft (104 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 760, NPLF |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.314 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5222FN 0021000 | Red | 612825158547 |