(109)Fire Alarm Cable, Rated-FPLR, 2-16 AWG solid bare copper conductors with Polypropylene insulation, PVC jacket with ripcord
Suitable Applications: | Addressable Fire Alarm Circuits, SLC Loops, Initiating Devices, Digital Audio Loops |
Element | No. of Pairs | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | Solid | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | .018 in (0.46 mm) | .087 in (2.2 mm) | Black, Red |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | .030 in (0.76 mm) | .234 in (5.94 mm) | Yes |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|
3.9 Ohm/1000ft (13 Ohm/km) | 14.5 pF/ft (47.6 pF/m) | 100 Ohm | 6.3 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -5°C To +75°C |
Stationary Min. |
---|
2.3 in (58 mm) |
Max. Pull Tension: | 62 lbs (28 kg) |
Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL 1666 riser, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 760, FPLR |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6220UJ |
Update and Revision: | Revision Number: 0.11 Revision Date: 02-21-2024 |