Fire Alarm Cable, Riser-FPLR, 2-16 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.007 in (0.18 mm) | 0.065 in (1.7 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.166 in (4.22 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 4.18 Ohm/1000ft | 24 pF/ft (79 pF/m) | 0.145 µH/ft (0.476 µH/m) | 6.3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.32 in (33.5 mm) | 1.32 in (33.5 mm) |
| Max. Pull Tension: | 62.4 lbs (28.3 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666 riser, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6220UL |
| Update and Revision: | Revision Number: 0.516 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5220UL 0101000 | Black | 612825158448 | |
| 5220UL D151000 | Blue | 612825158370 | |
| 5220UL 0011000 | Brown | 612825158387 | |
| 5220UL 0031000 | Orange | 612825158417 | C |
| 5220UL 0021000 | Red | 612825158394 | C |
| 5220UL 002500 | Red | 612825158400 | |
| 5220UL 002U1000 | Red | 612825336662 | |
| 5220UL 002A1000 | Red | ||
| 5220UL 009U1000 | White | 612825158431 | |
| 5220UL 0041000 | Yellow | 612825158424 |
| Footnote: | C - CRATE REEL PUT-UP. |