Fire Alarm Cable, Rated-FPL, 2-16 AWG solid bare copper conductors with foam polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.015 in (0.38 mm) | 0.082 in (2.1 mm) | Black & Red | HDPE |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.23 in | Yes |
| Overall Cable Diameter (Nominal): | 0.23 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 3.9 Ohm/1000ft | 13 pF/ft (43 pF/m) | 0.17 µH/ft (0.56 µH/m) | 6.3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.84 in (46.7 mm) | 1.84 in |
| Max. Pull Tension: | 62.4 lbs (28.3 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, FPL |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6220UJ |
| Update and Revision: | Revision Number: 0.318 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5220UJ 0021000 | Red | 612825158363 | C |
| Footnote: | C - CRATE REEL PUT-UP. |