Networking & Data Cable
(697)Industrial Ethernet Cable
(188)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(537)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14078)Indoor Fiber Cable
(1572)Indoor/Outdoor Fiber Cable
(7044)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1193)Instrumentation Cable
(434)UL 300V PLTC-ER Cable
(23)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(33)CSA CIC Cable
(2)CSA ACIC Cable
(92)Control / Power Cable
(772)VFD Cable
(194)Flex VFD Cable
(64)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(734)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(291)Surveillance Cable
(39)Connectors & Outlets
(3467)Modular Couplers
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
(758)Type A
(583)Type A Field Attachables
(370)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(42)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(77)Workstation Outlets
(119)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1012)M12 Power
(415)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(193)Double-Ended Cordsets
(142)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(64)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(24)G Series
(57)Sensor Actuator Connectors
(996)M12
(734)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(259)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(254)Adapter and Splitter
(4)Double-Ended Cordsets
(142)Field Attachables
(17)Receptacles
(29)Single-Ended Cordsets
(62)SPE Connectors
(51)Assemblies & Cordsets
(1170)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(499)AV Assemblies
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
(1379)SPIDER Fast/Gigabit Switches
(42)Managed Switches
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
(118)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(31)MPLS Networks
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
(406)Cellular Routers
(10)Wireless LAN Devices
(26)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(6)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(141)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(52)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
Fire Alarm Cable, Rated-NPLF, 2-16 AWG solid bare copper conductors with PVC/nylon insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.094 in (2.4 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.266 in | Yes |
| Overall Cable Diameter (Nominal): | 0.266 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4 Ohm/1000ft | 48 pF/ft (160 pF/m) | 86.4 pF/ft (283 pF/m) | 0.19 µH/ft (0.62 µH/m) | 6.3 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 7.1 Ohm/1000ft (23 Ohm/km) |
| UL Voltage Rating |
|---|
| 150 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.99 in (101 mm) | 3.99 in |
| Max. Pull Tension: | 75 lbs (34 kg) |
| Bulk Cable Weight: | 41 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 760, NPLF |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.318 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5220FN 0021000 | Red | 612825158349 | C |
| Footnote: | C - CRATE REEL PUT-UP. |