(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 | Solid | BC - Bare Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.007 in | Black, Red |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in | 0.170 in | Yes |
Cable Diameter (Nominal): | 0.170 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 3.9 Ohm/1000ft | 65.5 pF/ft | 118 pF/ft | 6.3 Amps per conductor @ 25°C |
Nom Outer Shield DCR: | 16.9 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (FPLR) |
UL Rating | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
1.75 in | 1.7 in |
Max. Pull Tension: | 75 lbs |
Bulk Cable Weight: | 23 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Fire Resistance: | UL1666 Riser, IEC 60332-1-2 |
NEC / UL Compliance: | Article 760, FPLR |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6220FL |
Update and Revision: | Revision Number: 0.279 Revision Date: 09-30-2020 |