Product Hierarchy
Product Hierarchy

5220FJ - Fire Alarm, #16-2c BC, Shielded, FPL




Fire Alarm Cable, Rated-FPL, 2-16 AWG solid bare copper conductors with foam polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.015 in (0.38 mm)0.082 in (2.1 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.033 in (0.84 mm)0.235 inYes
Overall Cable Diameter (Nominal): 0.235 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Pair(s)3.9 Ohm/1000ft31.5 pF/ft (103 pF/m)56.5 pF/ft (185 pF/m)0.17 µH/ft (0.56 µH/m)6.3 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.1 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.52 in (89.4 mm)3.52 in
Max. Pull Tension: 75 lbs (34 kg)
Bulk Cable Weight: 33 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 760, FPL
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6220FJ

History

Update and Revision: Revision Number: 0.325 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
5220FJ 0021000Red612825158288
5220FJ 002500Red612825158295
5220FJ 002U1000Red612825158271
Date: 2004-01-01
No accessories are available for this product