Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Security & Sound Cable, 4 Conductor 16 AWG stranded (19x29) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Addressable Fire Systems, Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 16 | 19x29 | TC - Tinned Copper | 0.059 in | 4 |
| Conductor Count: | 4 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | .075 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | White |
| 4 | Green |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.215 in |
| Nominal Conductor DCR |
|---|
| 4.2 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 23 pF/ft |
| Max. Recommended Current [A] |
|---|
| 6.25 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -5°C To +75°C |
| Bulk Cable Weight: | 43 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 114 lbs |
| Minimum Minor Axis Bend Radius: | 2.2 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Riser |
| Plenum (Y/N): | No |
| Plenum Number: | 6202UH |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 5202UH 008500 | Gray | Reel | 500 ft | 612825157977 |
| 5202UH 0081000 | Gray | Reel | 1,000 ft | 612825157991 |
| 5202UH 008U1000 | Gray | UnReel | 1,000 ft | 612825158004 |
| 5202UH 009U1000 | White | UnReel | 1,000 ft | 612825158073 |
| Notes: | Ripcord under jacket |
| Update and Revision: | Revision Number: 0.60 Revision Date: 02-03-2025 |