Product Hierarchy
Product Hierarchy

5202UE - Security & Sound, #16-4c, BC, CMR




Security & Sound Cable, Riser-CMR, 4-16 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)416 AWG19x29BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PO - Polyolefin0.008 in (0.20 mm)0.073 in (1.9 mm)Black, Red, White, Green
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.210 in (5.33 mm)Yes
Overall Cable Diameter (Nominal): 0.210 in (5.33 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)4.2 Ohm/1000ft23 pF/ft (75 pF/m)5.0 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 117 lbs (53.1 kg)
Bulk Cable Weight: 42 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6202UE

History

Update and Revision: Revision Number: 0.447 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5202UE 010500Black612825157960C
5202UE 010U1000Black612825157953
5202UE.00152ChromeReel152 m8719605008107
5202UE.00305ChromeReel305 m8719605008114
5202UE.K0305ChromeReel305 m8719605008138
5202UE.00U305ChromeUnReel305 m8719605008121
5202UE 0081000Gray612825157922C
5202UE 008500Gray612825157939
5202UE 008U1000Gray612825336587
5202UE 008U500Gray612825157915
5202UE 009U1000White612825157946
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product