Product Hierarchy
Product Hierarchy

5202U1 - Security & Sound, #16-4c, TC, CMG, Water-blocked




Security & Sound Cable, CMG, 4-16 AWG stranded tinned copper conductors with PVC, Waterblocking tape and PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)4167x24TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.09 in (2.3 mm)Black, White, Red, Green
Waterblocking: Waterblock Tape
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Waterblocking TapePVC - Polyvinyl Chloride0.042 in (1.1 mm)0.337 in (8.56 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.35 Ohm/1000ft (14.3 Ohm/km)33 pF/ft (110 pF/m)9 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To +105°C
Bend Radius
Stationary Min.Installation Min.
3.37 in (85.6 mm)3.37 in (85.6 mm)
Max. Pull Tension: 142 lbs (64.4 kg)
Bulk Cable Weight: 67 lbs/1000ft (100 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEEE 1202 Vertical Tray Flame Test
NEC / UL Compliance: Article 725, Article 760, Article 800, CMG, FPL, PLTC
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.548 Revision Date: 08-25-2026

Part Numbers

Variants
Item #ColorUPCFootnote
5202U1 0101000Black612825158172C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-11-06
No accessories are available for this product