Product Hierarchy
Product Hierarchy

5202FL - Fire Alarm, #16-4c BC, Shielded, FPLR




Fire Alarm Cable, Riser-FPLR, 4-16 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)416 AWG19x29BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.073 in (1.9 mm)Black, Red, Blue, Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.214 inYes
Overall Cable Diameter (Nominal): 0.214 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)4.2 Ohm/1000ft30.75 pF/ft (100.9 pF/m)55.5 pF/ft (182 pF/m)9.6 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 14.5 Ohm/1000ft (47.6 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.21 in (81.5 mm)3.21 in
Max. Pull Tension: 165 lbs (74.8 kg)
Bulk Cable Weight: 44 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 760, FPLR
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6202FL

History

Update and Revision: Revision Number: 0.317 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
5202FL 002U1000Red612825157878
Date: 2009-10-01
No accessories are available for this product