Product Hierarchy
Product Hierarchy

5202F1 - Security & Sound, #16-4c, TC, Shielded, CMG-FPL-PLTC, Water-Blocked




Security & Sound Cable, Rated-CMG-FPL-PLTC, 4-16 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)4167x24TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.007 in (0.18 mm)0.073 in (1.9 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (19x30) TC
Waterblocking: Waterblock Tape
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Waterblocking TapePVC - Polyvinyl Chloride0.042 in (1.1 mm)0.295 in (7.49 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.35 Ohm/1000ft (14.3 Ohm/km)43 pF/ft (140 pF/m)9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 4.5 Ohm/1000ft (15 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-20°C To +90°C
Bend Radius
Stationary Min.Installation Min.
2.95 in (74.9 mm)2.95 in (74.9 mm)
Max. Pull Tension: 165 lbs (74.8 kg)
Bulk Cable Weight: 67 lbs/1000ft (100 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL1685 FT4 loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 760, Article 800, CMG, FPL, PLTC
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.566 Revision Date: 02-03-2026

Part Numbers

Variants
Item #ColorUPCFootnote
5202F1 0101000Black612825157892C
5202F1 0021000Red612825157885C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-11-06
No accessories are available for this product