Security & Commercial Audio Cable, 3 Conductor 16 AWG stranded (19x29) tinned copper conductors with polyolefin insulation, Beldfoil® shield, PVC jacket with ripcord, Riser rated.
Life Cycle Status: Discontinued
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2022-04-20 |
| Size | Stranding | Material |
|---|---|---|
| 16 | 19x29 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.075 in (1.9 mm) | Black, Red, White |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.199 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 4 Ohm/1000ft (13 Ohm/km) | 58 pF/ft (190 pF/m) | 104.5 pF/ft (342.8 pF/m) | 6.25 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 15.2 Ohm/1000ft (49.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -5°C To +75°C |
| Max. Pull Tension: | 89 lbs (40 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft (54 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6201FH |
| Notes: | Print legend includes sequential footage marks. Rip cord under jacket. |
| Update and Revision: | Revision Number: 0.64 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 5201FH 0081000 | Gray | Reel | 1,000 ft | 612825157779 |
| 5201FH 008U1000 | Gray | UnReel | 1,000 ft | 612825157816 |