Product Hierarchy
Product Hierarchy

5201FE - Security & Sound, 3 Conductor 16 AWG, BC, Shielded, CMR




Security & Commercial Audio Cable, Riser-CMR, 3-16 AWG stranded (19x29) bare copper conductors with polypropylene insulation, Beldfoil® shield, PVC jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG19x29BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PO - Polyolefin0.008 in (0.20 mm)0.073 in (1.9 mm)Black, Red, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.195 in (4.95 mm)Yes
Overall Cable Diameter (Nominal): 0.195 in (4.95 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)4 Ohm/1000ft58 pF/ft (190 pF/m)104.5 pF/ft (342.8 pF/m)6.25 Amps per conductor @ 25°C
Nom Outer Shield DCR: 15.2 Ohm/1000ft (49.9 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.0 in (51 mm)2.0 in (51 mm)
Max. Pull Tension: 116 lbs (52.6 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6201FE

History

Update and Revision: Revision Number: 0.511 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5201FE.00305ChromeReel305 m8719605008039
5201FE.K0305ChromeReel305 m8719605008046
5201FE 008500GrayReel500 ft612825157748
5201FE 0081000GrayReel1,000 ft612825157762C
5201FE 008U1000GrayUnReel1,000 ft612825425670
5201FE 008Z1000GrayReelTuff Box1,000 ft612825157786
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product