Product Hierarchy
Product Hierarchy

5200UME - Safe-T-Line, 2 C #16 Str BC, Silicone Ins, LSZH Jkt, FPLR, CWZ, PH120

Safe-T-Line 1 Pair x AWG18 (7x24H SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Unhielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket

Product Overview

Suitable Applications: Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementSizeStrandingMaterial
Pair(s)16 AWG7x24HBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)Silicone Rubber0.034 in (0.86 mm)0.127 in (3.23 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PO - Polyolefin0.045 in (1.1 mm)0.344 in (8.74 mm)
Table Notes: Highly Flame Retardant Non-Halogenated Polyolefin

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.36 Ohm/1000ft (14.3 Ohm/km)18 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
3.44 in (87.4 mm)3.44 in (87.4 mm)2.752 in (69.90 mm)
Max. Pull Tension: 71.4 lbs (32.4 kg)
Bulk Cable Weight: 56 lbs/1000ft (83 kg/km)

Standards and Compliance

Environmental Suitability: IndoorRiser, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: UL 1666 Riser, 1202, IEC 60331-21, BS EN 50200 PH120
NEC / UL Compliance: Article 760, FPLR, ITC, PLTC
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): BS 6387 CWZ, EN50200 PH120
Plenum Number: No

History

Update and Revision: Revision Number: 0.40 Revision Date: 07-18-2025
No accessories are available for this product