(12395)Indoor Fiber Cable
(1432)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(693)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3232)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(928)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1066)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(477)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Security & Sound Cable, Rated-CL3, 2-16 AWG PVC-Nylon insulation, Waterblocking tape, PVC jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Direct Burial |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 AWG | 7x24 | BC - Bare Copper |
Material | Nom. Thickness | Color Code |
---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | .020 in (0.51 mm) | Black, Red |
Type | Description |
---|---|
Waterblocking Tape | Unshielded - With Waterblocking Tape |
Table Notes: | Waterblocking Tape |
Waterblocking: | Waterblock Tape |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | .040 in (1.0 mm) | .295 in (7.49 mm) | Yes |
Overall Cable Diameter (Nominal): | .295 in (7.49 mm) |
Nom. Capacitance Cond-to-Cond |
---|
28 pF/ft (92 pF/m) |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
90°C | -20°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
2.65 in (67.3 mm) | 2.65 in (67.3 mm) |
Bulk Cable Weight: | 48 lbs/1000ft (71 kg/km) |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 760, Article 725, CL3, FPL, PLTC |
CEC / C(UL) Compliance: | CL3 |
TIA/EIA Compliance: | TIA455-82 Water Penetration Test |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.5 Revision Date: 07-11-2025 |