Product Hierarchy
Product Hierarchy

5200FH - Security & Sound, 2 Conductor 16 AWG, TC, CMR


Security & Commercial Audio Cable, Riser-CMR, 2-16 AWG stranded tinned copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2022-04-20

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.008 in (0.20 mm)0.075 in (1.9 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.188 inYes
Overall Cable Diameter (Nominal): 0.188 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
4.2 Ohm/1000ft58 pF/ft (190 pF/m)114 pF/ft (374 pF/m)0.14 µH/ft (0.46 µH/m)6.25 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 16.8 Ohm/1000ft (55.1 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.88 in (47.8 mm)1.88 in
Max. Pull Tension: 85.5 lbs (38.8 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, FT4
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6200FH

History

Update and Revision: Revision Number: 0.283 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
5200FH 008500GrayReel500 ft612825157328
5200FH 0081000GrayReel1,000 ft612825157342
5200FH 008U1000GrayUnReel1,000 ft612825157359
5200FH 009U1000WhiteUnReel1,000 ft612825336525
Date: 2005-04-01
No accessories are available for this product