Product Hierarchy
Product Hierarchy

5200F2 - Security & Sound, #16-2c BC, Shielded, CL3, FPL, PLTC, Water-Blocked Direct Burial


Security & Sound Cable, Rated-CL3, 2-16 AWG PVC-Nylon insulation,100% Shielded, Waterblocking tape, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Direct Burial

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWG7x24BC - Bare Copper
Insulation
MaterialNom. ThicknessColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon.020 in (0.51 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
TapeAluminum - Poly100%24 AWG (7x32) TC100% Waterblocking Tape
Table Notes: Waterblocking Tape
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride.040 in (1.0 mm).328 in (8.33 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)
4.2 Ohm/1000ft (14 Ohm/km)37 pF/ft (120 pF/m)67 pF/ft (220 pF/m)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-20°C To +90°C
Bend Radius
Stationary Min.Installation Min.
2.95 in (74.9 mm)2.95 in (74.9 mm)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, Article 725, PLTC, FPL, CL3
CEC / C(UL) Compliance: CL3
TIA/EIA Compliance: TIA455-82 Water Penetration Test
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.5 Revision Date: 07-11-2025
Date: 2025-05-28
No accessories are available for this product