Product Hierarchy
Product Hierarchy

5140F1 - Security & Sound, #14-1pr, TC, Shielded, CL3-FPL-PLTC-ER, Water-Blocked




Security & Sound Cable, Rated-CL3-FPL-PLTC, 1-14 AWG stranded tinned copper pair with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Fire Alarm (Red Jkt), Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)114 AWG19x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.014 in (0.36 mm)0.104 in (2.64 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (19x29) TC
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.042 in (1.1 mm)0.326 in (8.28 mm)
Overall Cable Diameter (Nominal): 0.326 in (8.28 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Pair(s)3.05 Ohm/1000ft (10.0 Ohm/km)83 pF/ft (270 pF/m)29 Amps per conductor @ 30°C
Nom Outer Shield DCR: 4.18 Ohm/1000ft (13.7 Ohm/km)
Voltage
UL Voltage Rating
300 V (CL3, FPL, PLTC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-20°C to +90°C
Bend Radius
Stationary Min.Installation Min.
3.3 in (84 mm)3.3 in (84 mm)
Max. Pull Tension: 135 lbs (61.2 kg)
Bulk Cable Weight: 61 lbs/1000ft (91 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, Article 800, CL3, FPL, PLTC
CEC / C(UL) Compliance: CL3
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.603 Revision Date: 02-03-2026

Part Numbers

Variants
Item #ColorUPCFootnote
5140F1 0101000Black612825157151C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-11-08
No accessories are available for this product