(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
Surveillance and CCTV Cable, Coax RG11/U, Solid bare copper, gas injected polyethylene, 95% bare copper braid, PVC innerjacket, 90% Single steel wire armouring, PVC jacket
| Suitable Applications: | Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating frequencies between 5 and 1000 MHz |
| RG Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 14 AWG | Solid | 1.63 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 7.11 mm (0.280 in) |
| Insulation Table Notes: | Gas Injected |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 10.3 mm (0.406 in) |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 1.25 mm (0.0492 in) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 15.6 mm |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 30 MHz | 23 dB |
| 30 - 470 MHz | 23 dB |
| 470 - 1000 MHz | 20 dB |
| Return Loss Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.56 dB/100m |
| 10 MHz | 1.15 dB/100m |
| 50 MHz | 2.95 dB/100m |
| 100 MHz | 4.26 dB/100m |
| 200 MHz | 6.20 dB/100m |
| 400 MHz | 9.5 dB/100m |
| 700 MHz | 13.5 dB/100m |
| 900 MHz | 15.8 dB/100m |
| 1000 MHz | 17.1 dB/100m |
| Attenuation Table Notes: | Max. attenuation 10% higher |
| Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 8.5 Ohm/km (2.6 Ohm/1000ft) | 3.9 Ohm/km (1.2 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +75°C | -5°C To +50°C | -30°C To +75°C |
| Stationary Min. |
|---|
| 101 mm (3.98 in) |
| Bulk Cable Weight: | 486 kg/km |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CENELEC Compliance: | EN 50117-1, EN 50117-9-1, EN 50290-2-20 |
| Update and Revision: | Revision Number: 0.261 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 513945S.00500 | Black | Reel | 500 m | 8719605007926 |
| 513945S.001000 | Black | Reel | 1,000 m | 8719605007919 |