Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Safe-T-Line 4 Conductor x AWG14 (Solid SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Unshielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket
| Suitable Applications: | Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 14 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | Silicone Rubber | 0.034 in (0.86 mm) | 0.135 in (3.43 mm) | Black #1, Black #2, Black #3, Black #4 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PO - Polyolefin | 0.045 in (1.1 mm) | 0.411 in (10.4 mm) |
| Outer Jacket1 Table Notes: | Highly Flame Retardant Non-Halogenated Polyolefin |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.64 Ohm/1000ft (8.66 Ohm/km) | 20 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C to +105°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 4.11 in (104 mm) | 4.11 in (104 mm) | 3.288 in (83.52 mm) |
| Max. Pull Tension: | 198.8 lbs (90.17 kg) |
| Bulk Cable Weight: | 114 lbs/1000ft (170 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, 1202, IEC 60331-21, BS EN 50200 PH120 |
| NEC / UL Compliance: | Article 760, FPLR, ITC, PLTC |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | BS 6387 CWZ, EN50200 PH120 |
| Plenum Number: | No |
| Update and Revision: | Revision Number: 0.41 Revision Date: 07-21-2026 |