Fire Alarm Cable, Riser-FPLR, 4-14 AWG solid bare copper conductors with PVC insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | Solid | BC - Bare Copper | 4 |
| Conductor Count: | 4 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.01 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Brown |
| 4 | Blue |
| Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|
| Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x28 |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.244 in | 0.017 in | Yes |
| Twists |
|---|
| 3.4 twist/ft |
| Max. Conductor DCR | Nominal Conductor DCR |
|---|---|
| 69 Ohm/km | 2.43 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 31 pF/ft | 55.9 pF/ft |
| Max. Recommended Current [A] |
|---|
| 6.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 64 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 212.8 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC Articles: | Article 760 |
| NEC/(UL) Compliance: | FPLR |
| Other Specification: | California State Fire Marshall |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1666 Riser |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 6122FL |
| Item # | Color | UPC |
|---|---|---|
| 5122FL 0021000 | Red | 612825157038 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.332 Revision Date: 02-03-2025 |