(12394)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(684)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(82)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3231)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(927)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Safe-T-Line 1 TW Pair x AWG14 (Solid SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Unshielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket
Suitable Applications: | Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | Size | Stranding | Material |
---|---|---|---|
Pair(s) | 14 AWG | Solid | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | Silicone Rubber | 0.034 in (0.86 mm) | 0.133 in (3.38 mm) | Black, Red |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PO - Polyolefin | 0.045 in (1.1 mm) | 0.359 in (9.12 mm) |
Table Notes: | Highly Flame Retardant Non-Halogenated Polyolefin |
Nom. Conductor DCR | Max. Current |
---|---|
2.67 Ohm/1000ft (8.76 Ohm/km) | 25 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
105°C | -20°C to +105°C |
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
3.58 in (90.9 mm) | 3.58 in (90.9 mm) | 2.864 in (72.75 mm) |
Max. Pull Tension: | 99.4 lbs (45.1 kg) |
Bulk Cable Weight: | 65 lbs/1000ft (97 kg/km) |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | UL 1666 Riser, 1202, IEC 60331-21, BS EN 50200 PH120 |
NEC / UL Compliance: | Article 760, FPLR, ITC, PLTC |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | BS 6387 CWZ, EN50200 PH120 |
Plenum Number: | No |
Update and Revision: | Revision Number: 0.39 Revision Date: 07-10-2025 |