(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Fire Alarm Cable, Riser-FPLR, 2-14 AWG solid bare copper conductors with polypropylene insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.0845 in (2.15 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PP - Polypropylene | 0.017 in (0.43 mm) | 0.205 in (5.21 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.205 in (5.21 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 2.43 Ohm/1000ft | 23 pF/ft (75 pF/m) | 0.15 µH/ft (0.49 µH/m) | 25 Amps per conductor @ 30°C |
| UL Voltage Rating |
|---|
| 300 V (FPLR) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.64 in (41.7 mm) | 1.64 in (41.7 mm) |
| Max. Pull Tension: | 99 lbs (45 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6120UL |
| Update and Revision: | Revision Number: 0.460 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5120UL 0101000 | Black | 612825156994 | |
| 5120UL D151000 | Blue | 612825156963 | C |
| 5120UL 0061000 | Blue | 612825350767 | |
| 5120UL 0061000 | Blue | 612825350767 | |
| 5120UL 0051000 | Green | 612825350750 | |
| 5120UL 0051000 | Green | 612825350750 | |
| 5120UL 0031000 | Orange | 612825350743 | |
| 5120UL 0031000 | Orange | 612825350743 | |
| 5120UL 0021000 | Red | 612825336488 | C |
| 5120UL 002500 | Red | 612825156970 | C |
| 5120UL 0071000 | Violet | 612825350774 | |
| 5120UL 0071000 | Violet | 612825350774 | |
| 5120UL 0091000 | White | 612825350781 | |
| 5120UL 0091000 | White | 612825350781 | |
| 5120UL 0041000 | Yellow | 612825156987 |
| Footnote: | C - CRATE REEL PUT-UP. |