(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Fire Alarm Cable, Rated-NPLF, 2-14 AWG solid bare copper conductors with PVC/nylon insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.108 in (2.74 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.303 in | Yes |
| Overall Cable Diameter (Nominal): | 0.303 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 2.67 Ohm/1000ft | 29.5 pF/ft (96.8 pF/m) | 53.1 pF/ft (174 pF/m) | 0.17 µH/ft (0.56 µH/m) | 8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 7.3 Ohm/1000ft (24 Ohm/km) |
| UL Voltage Rating |
|---|
| 150 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.54 in (115 mm) | 4.54 in |
| Max. Pull Tension: | 113 lbs (51.3 kg) |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 760, NPLF |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.318 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 5120FN 0021000 | Red | 612825156949 |
| 5120FN 002500 | Red | 612825156956 |